LaserSight 9000

42GRU-92L2


Representative Rendering, Not The Actual Product

PHOTOSWITCH Photoelectric Sensor, Class I Laser Sensor, Polarized Retroflective, 40m (130ft), 105-132V AC, SPDT EM Relay, 2m (6.5ft) 300V cable

Product Details

MODEL SELECTION for LaserSight 9000
Product TypeLaserSight 9000
PHOTOELECTRIC SENSOR DATA
Sensing ModePolarized Retroreflective
Maximum Sensing Distance40m (130ft)
Operating Voltage / Output Type105-132V AC, SPDT EM Relay
Output ModeLO or DO selectable
Connection Type2m (6.5ft) 300V cable
Response Time15 ms

Supporting Documentation and Downloads