
PHOTOSWITCH Photoelectric Sensor, Timing, Small Aperture Fiber Optic, 10-30V DC, 4-pin DC Micro (M12) QD
| MODEL SELECTION for SERIES 9000 Standard and Timing | |
|---|---|
| Model Selection Information | Selection for Series 9000 Standard and Timing |
| PHOTOELECTRIC SENSOR DATA | |
| Output Function | Timing |
| Sensing Mode | Small Aperture Fiber Optic |
| Adjustment | Standard Adjustment |
| Maximum Sensing Distance | Depends On Fiber Optic |
| Operating Voltage / Output Type | 10-30V DC, NPN/PNP Transistor |
| Output Energized | LO or DO selectable |
| Connection Type | 4-pin DC Micro (M12) QD |
| ACCESSORY ITEMS | |
| Fiber Optic Cable | No Fiber Cable Selected |
| Additional Details | |
| Type | Series 9000 Fiber Optic |