
PHOTOSWITCH Photoelectric Sensor, Timing, Standard Diffuse, 1.52m (5ft), 10-55V DC / 20-40V AC, SPDT Relay, 5-pin Mini Quick-Disconnect
| MODEL SELECTION for SERIES 9000 Standard and Timing | |
|---|---|
| Model Selection Information | Selection for Series 9000 Standard and Timing |
| PHOTOELECTRIC SENSOR DATA | |
| Output Function | Timing |
| Sensing Mode | Standard Diffuse |
| Adjustment | Standard Adjustment |
| Maximum Sensing Distance | 1.52m (5ft) with White Paper 216mm x 279.4mm (8.5in x 11in) |
| Operating Voltage / Output Type | 10-55V DC / 20-40V AC, SPDT Relay |
| Output Energized | LO or DO selectable |
| Connection Type | 5-pin Mini Quick-Disconnect |
| Additional Details | |
| Type | Series 9000 Diffuse |