Series 9000 Standard and Timing

42GTP-9002


Representative Rendering, Not The Actual Product

PHOTOSWITCH Photoelectric Sensor, Timing, Standard Diffuse, 1.52m (5ft), 70-264V AC/DC, SPDT EM Relay, 2m (6.5ft) 300V cable

Product Details

MODEL SELECTION for SERIES 9000 Standard and Timing
Model Selection InformationSelection for Series 9000 Standard and Timing
PHOTOELECTRIC SENSOR DATA
Output FunctionTiming
Sensing ModeStandard Diffuse
AdjustmentStandard Adjustment
Maximum Sensing Distance1.52m (5ft) with White Paper 216mm x 279.4mm (8.5in x 11in)
Operating Voltage / Output Type70-264V AC/DC, SPDT EM Relay
Output EnergizedLO or DO selectable
Connection Type2m (6.5ft) 300V cable
Additional Details
TypeSeries 9000 Diffuse

Supporting Documentation and Downloads