
PHOTOSWITCH Photoelectric Sensor, Timing, Long Range Diffuse, 3.04m (10ft), 10-30V DC, 4-pin DC Micro (M12) QD
| MODEL SELECTION for SERIES 9000 Standard and Timing | |
|---|---|
| Model Selection Information | Selection for Series 9000 Standard and Timing |
| PHOTOELECTRIC SENSOR DATA | |
| Output Function | Timing |
| Sensing Mode | Long Range Diffuse |
| Adjustment | Standard Adjustment |
| Maximum Sensing Distance | 3.04m (10ft) with White Paper 216mm x 279.4mm (8.5in x 11in) |
| Operating Voltage / Output Type | 10-30V DC, NPN/PNP Transistor |
| Output Energized | LO or DO selectable |
| Connection Type | 4-pin DC Micro (M12) QD |
| Additional Details | |
| Type | Series 9000 Diffuse |