
PHOTOSWITCH Photoelectric Sensor, Timing, Polarized Retroflective, 4.87m (16ft), 10-30V DC, 2m (6.5ft) 300V cable
| MODEL SELECTION for SERIES 9000 Standard and Timing | |
|---|---|
| Model Selection Information | Selection for Series 9000 Standard and Timing |
| PHOTOELECTRIC SENSOR DATA | |
| Output Function | Timing |
| Sensing Mode | Polarized Retroreflective |
| Adjustment | Standard Adjustment |
| Maximum Sensing Distance | 4.87m (16ft) with 76mm (3in) Reflector |
| Operating Voltage / Output Type | 10-30V DC, NPN/PNP Transistor |
| Output Energized | LO or DO selectable |
| Connection Type | 2m (6.5ft) 300V cable |
| Additional Details | |
| Type | Series 9000 Retroreflective |