
42JA VisiSight M20A, Background Suppression, Red LED, Selectable Light/ Dark Operate, PNP, Adjustment Knob, 3..100 mm, 2 m Cable, 10 - 30V DC, 1 ms, -30 C to +60C
| SENSOR DATA | |
|---|---|
| Sensing Mode | Background Suppression |
| Light Source | Red LED |
| Output Mode | Selectable Light/ Dark Operate |
| Output Type | PNP |
| Senstivity Adjustments | Adjustment Knob |
| Sensing Range | 3..100 mm |
| Connection Types | 2 m Cable |
| ResponseTime | 1 ms |