
42JA VisiSight M20A, Diffuse, Red LED, Selectable Light/ Dark Operate, NPN, Adjustment Knob, 3..1000 mm, Integral 4 pin Pico (M8), 10 - 30V DC, 0.5 ms, -30 C to +60C
| SENSOR DATA | |
|---|---|
| Sensing Mode | Diffuse |
| Light Source | Red LED |
| Output Mode | Selectable Light/ Dark Operate |
| Output Type | NPN |
| Senstivity Adjustments | Adjustment Knob |
| Sensing Range | 3..1000 mm |
| Connection Types | Integral 4 pin Pico (M8) |
| ResponseTime | 0.5 ms |