
42JA VisiSight M20A, Transmitted Beam Emitter, Red LED, No Output - TB Emitter, No Output - TB Emitter, No Adjustment, 10 m, 2 m Cable, 10 - 30V DC, 2 ms, -30 C to +60C
| SENSOR DATA | |
|---|---|
| Sensing Mode | Transmitted Beam Emitter |
| Light Source | Red LED |
| Output Mode | No Output - TB Emitter |
| Output Type | No Output - TB Emitter |
| Senstivity Adjustments | No Adjustment |
| Sensing Range | 10 m |
| Connection Types | 2 m Cable |
| ResponseTime | 2 ms |