
42JA VisiSight M20A, Transmitter Beam Receiver, Infrared, Selectable Light/ Dark Operate, NPN, Adjustment Knob, 15 m, 4 pin DC Micro (M12) on 300 mm pigtail, 10 - 30V DC, 2 ms, -30 C to +60C
| SENSOR DATA | |
|---|---|
| Sensing Mode | Transmitter Beam Receiver |
| Light Source | Infrared |
| Output Mode | Selectable Light/ Dark Operate |
| Output Type | NPN |
| Senstivity Adjustments | Adjustment Knob |
| Sensing Range | 15 m |
| Connection Types | 4 pin DC Micro (M12) on 300 mm pigtail |
| ResponseTime | 2 ms |