
42JA VisiSight M20A, Transmitter Beam Receiver, Infrared, Selectable Light/ Dark Operate, PNP, Adjustment Knob, 15 m, 2 m Cable, 10 - 30V DC, 2 ms, -30 C to +60C
| SENSOR DATA | |
|---|---|
| Sensing Mode | Transmitter Beam Receiver |
| Light Source | Infrared |
| Output Mode | Selectable Light/ Dark Operate |
| Output Type | PNP |
| Senstivity Adjustments | Adjustment Knob |
| Sensing Range | 15 m |
| Connection Types | 2 m Cable |
| ResponseTime | 2 ms |