
42JB VisiSight 20 mm Rectangular, Background Suppression, Visible Red, Complementary Light/ Dark Operate, PNP, No Physical Adjustment, 100 mm, 4 pin DC Micro (M12) on 300 mm pigtail
| SENSOR DATA | |
|---|---|
| Sensing Mode | Background Suppression |
| Light Source | Visible Red |
| Output Mode | Complementary Light/ Dark Operate |
| Output Type | PNP |
| Senstivity Adjustments | No Physical Adjustment |
| Sensing Range | 100 mm |
| Connection Types | 4 pin DC Micro (M12) on 300 mm pigtail |
| Response Time | 660 us |