
42JB VisiSight 20 mm Rectangular, Diffuse, Visible Red, Complementary Light/ Dark Operate, PNP, Adjustment Potentiometer, 10..1.5 m, 4 pin DC Micro (M12) on 300 mm pigtail
| SENSOR DATA | |
|---|---|
| Sensing Mode | Diffuse |
| Light Source | Visible Red |
| Output Mode | Complementary Light/ Dark Operate |
| Output Type | PNP |
| Senstivity Adjustments | Adjustment Potentiometer |
| Sensing Range | 10..1.5 m |
| Connection Types | 4 pin DC Micro (M12) on 300 mm pigtail |
| Response Time | 500 us |