
PHOTOSWITCH Photoelectric Sensor, VisiSight, Transmitted Beam, Red, DC, 2m (6.5ft) cable
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Transmitted Beam Emitter |
| Light Source | Visible Red |
| Operating Voltage/Mode | DC - Transmitted Beam Source |
| Output Type | None (transmitted beam light source) |
| Sensitivity Adjustment | Standard w/out Adjustment |
| Sensing Range | 10 m |
| Connection Type | 2m (6.5ft) cable |
| RECEIVER DATA | |
| Receiver | rcNO |