
PHOTOSWITCH Photoelectric Sensor, VisiSight, Polarized Retroflective, Red, DC - 2 Complementary LO/DO Outputs, Sink (NPN), 4-pin DC Micro QD on 152mm (6in) pigtail
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Polarized Retroreflective |
| Light Source | Visible Red |
| Operating Voltage/Mode | DC - 2 Complementary LO/DO Outputs |
| Output Type | Sink (NPN) |
| Sensitivity Adjustment | Standard Adjustable |
| Sensing Range | 3.5 m - Adjustable Range |
| Connection Type | 4-pin DC Micro QD on 152mm (6in) pigtail |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |