
PHOTOSWITCH Photoelectric Sensor, VisiSight, Transmitted Beam Receiver, DC - 2 Complementary LO/DO Outputs, Sink (NPN), 2m (6.5ft) cable
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Transmitted Beam Receiver |
| Light Source | None |
| Operating Voltage/Mode | DC - 2 Complementary LO/DO Outputs |
| Output Type | Sink (NPN) |
| Sensitivity Adjustment | Standard Adjustable |
| Sensing Range | 10 m - Visible Red |
| Connection Type | 2m (6.5ft) cable |