
PHOTOSWITCH Photoelectric Sensor, VisiSight, Transmitted Beam Receiver, DC - 2 Complementary LO/DO Outputs, Source (PNP), 4-pin DC Micro QD on 152mm (6in) pigtail
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Transmitted Beam Receiver |
| Light Source | None |
| Operating Voltage/Mode | DC - 2 Complementary LO/DO Outputs |
| Output Type | Source (PNP) |
| Sensitivity Adjustment | Standard Adjustable |
| Sensing Range | 10 m - Infrared |
| Connection Type | 4-pin DC Micro QD on 152mm (6in) pigtail |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |