PHOTOSWITCH Photoelectric Sensor, VisiSight Teach, Standard Diffuse, Red, DC - LO or DO selectable, Auto Source (PNP) / Sink (NPN), 4-pin Pico QD, IO-Link Enabled
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Standard Diffuse |
| Light Source | Visible Red LED |
| Operating Voltage/Mode | DC - LO or DO selectable |
| OutputType | Auto Source (PNP) / Sink (NPN) |
| Sensitivity Adjustment | Push button or Remote Teach |
| Sensing Range | 3 ... 800mm (0.12 ... 31.5 in.) |
| Connection Type | 4-pin Pico QD |
| IO Link Enabled | Yes |
| ACCESSORY ITEMS | |
| Connection Media | DC Pico(M8) ,Female ,Straight ,4-pin PVC, Yellow, Unshielded ,5 m |