
PHOTOSWITCH Photoelectric Sensor, Ultra Miniature Flat Pack, 30mm (1.2in), Standard Diffuse, w/ sensitivity adjustment, DC - Light Operate, Sink (NPN)
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Standard Diffuse |
| Light Source | Visible Red LED |
| Maximum Sensing Distance | 30mm (1.2in) |
| Operating Voltage/Mode | DC - Light Operate |
| Output Type | Sink (NPN) |
| Sensitivity Adjustment | Yes |
| Connection Type | 2m (6.5ft) cable |