
PHOTOSWITCH Photoelectric Sensor, Micro Rectangular, 7m (23.0ft), Transmitted Beam, Source (PNP), Infred, End View, 2m (6.5ft) cable
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Transmitted Beam Emitter |
| Maximum Sensing Distance | 7m (23.0ft) |
| Light Source | Infrared LED |
| Operating Voltage/Mode | 12-24V DC - LO or DO selectable |
| Output Type | Source (PNP) |
| View | End |
| Sensitivity Adjustment | Yes |
| Connection Type | 2m (6.5ft) cable |