
PHOTOSWITCH Photoelectric Sensor, MiniSight, Standard Diffuse, 380mm (15in), 10.8-30V DC - LO or DO selectable, 5M (16.4 Ft) Cable
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Operating Version | Standard |
| Sensing Mode | Standard Diffuse |
| Light Source | Infrared LED |
| Operating Voltage/Mode | 10.8-30V DC - LO or DO selectable |
| Output Type | Both Sink (NPN) and Source (PNP) |
| Sensitivity Adjustment | Yes |
| Connection Type | 5 M (16.4 Ft) Cable |