
PHOTOSWITCH Photoelectric Sensor, MiniSight, Transmitted Beam, 10m (33ft), 10.8-30V DC, 5M (16.4 Ft) Cable
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Operating Version | High Speed, 900µs response time (DC Transmitted Beam only) |
| Sensing Mode | Transmitted Beam Emitter |
| Light Source | Infrared LED |
| Operating Voltage/Mode | 10.8-30V DC - Transmitted Beam Source |
| Output Type | None (transmitted beam light source) |
| Sensitivity Adjustment | No |
| Connection Type | 5 M (16.4 Ft) Cable |
| RECEIVER DATA | |
| Receiver | Transmitted Beam Receiver is not selected |