42KL MiniSight 18mm Compact Rectangular

42KL-E1EZBQ-F4


Representative Rendering, Not The Actual Product

PHOTOSWITCH Photoelectric Sensor, MiniSight, Transmitted Beam, 10m (33ft), 10.8-30V DC, 4-pin DC Micro QD on 152mm (6in) pigtail

Product Details

PHOTOELECTRIC SENSOR DATA
Operating VersionHigh Speed, 900µs response time (DC Transmitted Beam only)
Sensing ModeTransmitted Beam Emitter
Light SourceInfrared LED
Operating Voltage/Mode10.8-30V DC - Transmitted Beam Source
Output TypeNone (transmitted beam light source)
Sensitivity AdjustmentNo
Connection Type4-pin DC Micro QD on 152mm (6in) pigtail
RECEIVER DATA
ReceiverTransmitted Beam Receiver is not selected
ACCESSORY ITEMS
Connection MediaDC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m

Supporting Documentation and Downloads