
PHOTOSWITCH Photoelectric Sensor, MiniSight, Color Mark, 43mm (1.7in), 21.6-250V AC/DC - LO or DO selectable, 2m (6.5ft) cable
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Operating Version | Standard |
| Sensing Mode | Fixed Focus |
| Light Source | Visible Red LED |
| Focal Point | 43mm (1.7in) |
| Operating Voltage/Mode | 21.6-250V AC/DC - LO or DO selectable |
| Output Type | Sink (NPN) Power Mosfet |
| Sensitivity Adjustment | Yes |
| Connection Type | 2m (6.5ft) cable |