PHOTOSWITCH Photoelectric Sensor, MiniSight, Visible Red Fiber Optic, 10.8-30V DC - LO or DO selectable, 2m (6.5ft) cable
PHOTOELECTRIC SENSOR DATA | |
---|---|
Operating Version | Standard |
Sensing Mode | Visible Red Fiber Optic |
Light Source | Visible Red LED |
Operating Voltage/Mode | 10.8-30V DC - LO or DO selectable |
Output Type | Both Sink (NPN) and Source (PNP) |
Sensitivity Adjustment | Yes |
Connection Type | 2m (6.5ft) cable |
ACCESSORY ITEMS | |
Fiber Optic Cable | No Fiber Cable Selected |