PHOTOSWITCH Photoelectric Sensor, MiniSight, Transmitted Beam Receiver, 10.8-30V DC - LO or DO selectable, 5M (16.4 Ft) Cable
| RECEIVER DATA | |
|---|---|
| Operating Version | High Speed, 900µs response time (DC Transmitted Beam only) |
| Sensing Mode | Transmitted Beam Receiver |
| Operating Voltage/Mode | 10.8-30V DC - LO or DO selectable |
| Output Type | Both Sink (NPN) and Source (PNP) |
| Connection Type | 5 M (16.4 Ft) Cable |
| Additional Details | |
| Sensing Range | 10m (33ft) |