
PHOTOSWITCH Photoelectric Sensor, MiniSight, Wide Angle Diffuse, 180mm (7.0in), 10.8-30V DC - LO or DO selectable, 4-pin Pico QD on 152mm (6in) pigtail
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Operating Version | Standard |
| Sensing Mode | Wide Angle Diffuse |
| Light Source | Infrared LED |
| Operating Voltage/Mode | 10.8-30V DC - LO or DO selectable |
| Output Type | Both Sink (NPN) and Source (PNP) |
| Sensitivity Adjustment | Yes |
| Connection Type | 4-pin Pico QD on 152mm (6in) pigtail |
| ACCESSORY ITEMS | |
| Connection Media | DC Pico(M8) ,Female ,Straight ,4-pin PVC, Yellow, Unshielded ,5 m |