
PHOTOSWITCH Photoelectric Sensor, MiniSight, Wide Angle Diffuse, 90mm (3.5in), 10.8-30V DC - LO or DO selectable, 2m (6.5ft) cable
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Operating Version | High Speed, 300µs response time (DC only) |
| Sensing Mode | Wide Angle Diffuse |
| Light Source | Infrared LED |
| Operating Voltage/Mode | 10.8-30V DC - LO or DO selectable |
| Output Type | Both Sink (NPN) and Source (PNP) |
| Sensitivity Adjustment | Yes |
| Connection Type | 2m (6.5ft) cable |