
PHOTOSWITCH Photoelectric Sensor, MiniSight, Wide Angle Diffuse, 180mm (7.0in), 21.6-250V AC/DC - LO or DO selectable, 2m (6.5ft) cable
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Operating Version | Standard |
| Sensing Mode | Wide Angle Diffuse |
| Light Source | Infrared LED |
| Operating Voltage/Mode | 21.6-250V AC/DC - LO or DO selectable |
| Output Type | Sink (NPN) Power Mosfet |
| Sensitivity Adjustment | Yes |
| Connection Type | 2m (6.5ft) cable |