
PHOTOSWITCH Photoelectric Sensor, 3.8m, Polarized Retroflective, DC - 2 Complementary LO/DO Outputs, 4-pin DC Micro QD
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Polarized Retroreflective |
| Maximum Sensing Distance | 3.8m (12.5ft) |
| Light Source | Visible Red LED |
| Operating Voltage/Mode | DC - 2 Complementary LO/DO Outputs |
| Sensitivity Adjust | Without Adjustment |
| Output Type | Sink (NPN) |
| Connection Type | 4-pin DC Micro QD |
| ACCESORIES | |
| Connections Media | DC Micro(M12) ,Female ,Straight ,4-pin PVC, Yellow, Unshielded ,5 m |