PHOTOSWITCH Photoelectric Sensor, 4.87m (16ft), Retroflective, DC - 2 Complementary LO/DO Outputs, 2m (6.5ft) cable
PHOTOELECTRIC SENSOR DATA | |
---|---|
Sensing Mode | Retroreflective |
Maximum Sensing Distance | 4.87m (16ft) |
Light Source | Visible Red LED |
Operating Voltage/Mode | DC - 2 Complementary LO/DO Outputs |
Sensitivity Adjust | Without Adjustment |
Output Type | Source (PNP) |
Connection Type | 2m (6.5ft) cable |