PHOTOSWITCH Photoelectric Sensor, 100mm (3.9in), Standard Diffuse, Source (PNP), 4-pin DC Micro QD
PHOTOELECTRIC SENSOR DATA | |
---|---|
Barrel Design | Threaded |
Sensing Mode | Standard Diffuse |
Maximum Sensing Distance | 100mm (3.9in) |
Light Source | Visible Red LED |
Output Type | Source (PNP) |
Sensitivity Adjustment | Ferromagnetic Teach |
Connection Type | 4-pin DC Micro QD |
ACCESSORY ITEMS | |
Connection Media | DC Micro(M12), Female, Straight, Stainless Steel, 4-pin PVC, Yellow, Unshielded, 2 m |