PHOTOSWITCH Photoelectric Sensor, RightSight, Polarized Retroflective, Red, DC - Dark Operate, Both Sink (NPN) and Source (PNP), 4-pin DC Micro QD on 152mm (6in) pigtail, IO-Link Enabled
| MODEL SELECTION for RightSight | |
|---|---|
| Model Selection Information | Selection for RightSight Standard |
| PHOTOELECTRIC SENSOR DATA | |
| Sensing Mode | Polarized Retroreflective |
| Light Source | Visible Red LED |
| Maximum Sensing Distance | 3m (9.8ft) |
| Operating Voltage/Mode | DC - Dark Operate |
| Output Type | Both Sink (NPN) and Source (PNP) |
| Sensitivity Adjustment | No Adjustment |
| Connection Type | 4-pin DC Micro QD on 152mm (6in) pigtail |
| Response Time | 1 ms |
| Voltage Rating | 10.8...30V DC |
| IO Link Enabled | Yes |
| ACCESSORY ITEMS | |
| Connection Media | DC Micro(M12), Female, Straight, 4-pin PVC, Yellow, Unshielded, 5 m |
| Additional Details | |
| Type | RightSight Pol. Retro |