
42JB VisiSight 20 mm Rectangular, Background Reflection, Visible Red, Complementary Light/ Dark Operate, PNP, Adjustment Potentiometer, 250 mm, Integral 4 pin Pico (M8)
| SENSOR DATA | |
|---|---|
| Sensing Mode | Background Reflection |
| Light Source | Visible Red |
| Output Mode | Complementary Light/ Dark Operate |
| Output Type | PNP |
| Senstivity Adjustments | Adjustment Potentiometer |
| Sensing Range | 250 mm |
| Connection Types | Integral 4 pin Pico (M8) |
| Response Time | 660 us |