PHOTOSWITCH Photoelectric Sensor, VisiSight, Standard Diffuse, Red, DC - 2 Complementary LO/DO Outputs, Source (PNP), 4-pin Pico QD on 152mm (6in) pigtail
PHOTOELECTRIC SENSOR DATA | |
---|---|
Sensing Mode | Standard Diffuse |
Light Source | Visible Red |
Operating Voltage/Mode | DC - 2 Complementary LO/DO Outputs |
Output Type | Source (PNP) |
Sensitivity Adjustment | Standard Adjustable |
Sensing Range | 250 mm |
Connection Type | 4-pin Pico QD on 152mm (6in) pigtail |
ACCESSORY ITEMS | |
Connection Media | DC Pico(M8) ,Female ,Straight ,4-pin PVC, Yellow, Unshielded ,5 m |