
PHOTOSWITCH Photoelectric Sensor, PTFE Coated, Transmitted Beam Pair, 300mm (12in), DC - Dark Operate, 3m (9.8ft) cable
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Sensing Mode | Transmitted Beam |
| Light Source | Infrared LED |
| Operating Voltage/Mode | DC - Dark Operate |
| Output Type | Sink (NPN) |
| Response Time | 350µs response time |
| Connection Type | 3m (9.8ft) cable |