
PHOTOSWITCH Photoelectric Sensor, MiniSight, Infrared Glass Fiber Optic, 21.6-250V AC/DC - LO or DO selectable, 3-pin AC Micro QD on 152mm (6in) pigtail
| PHOTOELECTRIC SENSOR DATA | |
|---|---|
| Operating Version | Standard |
| Sensing Mode | Infrared Glass Fiber Optic |
| Light Source | Infrared LED |
| Operating Voltage/Mode | 21.6-250V AC/DC - LO or DO selectable |
| Output Type | Sink (NPN) Power Mosfet |
| Sensitivity Adjustment | Yes |
| Connection Type | 3-pin AC Micro QD on 152mm (6in) pigtail |
| ACCESSORY ITEMS | |
| Connection Media | AC Micro (M12), Female, Straight, 3-pin PVC, Yellow, Unshielded, 5 m |
| Fiber Optic Cable | No Fiber Cable Selected |