
Fiber Optic Cable, Glass, Diffuse (Bifurcated Cable), Standard Bundle 2.8mm (0.11 in), Brass, 2.8 mm ((0.110 in) Diameter, Randomized Arrangement, .91 m (36 in.)
| SENSING END DATA | |
|---|---|
| Fiber Material | Glass |
| Sensing Mode | Diffuse (Bifurcated Cable) |
| Sensor Compatibility | Fits sensors with 0.187in OD (4.6mm) apertures |
| Sensing End Tip Style | Speciality Tip |
| Tip Style | Axial |
| Tip Dimensions-mm(in) | Standard Bundle 2.8mm (0.11 in) |
| Sensing End Tip and Nut Material | Brass |
| FIBER CABLE DATA | |
| Fiber Bundles | 2.8 mm ((0.110 in) Diameter, Randomized Arrangement |
| Sheathing | Stainless Steel Flexible Conduit 260°C (500°F) |
| Cable Length (Standard or Custom) | Custom Length (Select Below) |
| Custom Length | .91 m (36 in.) |