
Fiber Optic Cable, Glass, Diffuse (Bifurcated Cable), Standard Bundle 1.2mm (0.046 in), Stainless Steel, 2.5 x 0.5 mm (0.10 x 0.02 in) Diameter, E-W Slot Arrangement, .91 m (36 in.)
| SENSING END DATA | |
|---|---|
| Fiber Material | Glass |
| Sensing Mode | Diffuse (Bifurcated Cable) |
| Sensor Compatibility | Fits sensors with 0.09in OD (2.2mm) apertures |
| Sensing End Tip Style | Threaded Tip |
| Tip Style | Axial |
| Tip Dimensions-mm(in) | Standard Bundle 1.2mm (0.046 in) |
| Sensing End Tip and Nut Material | Stainless Steel |
| FIBER CABLE DATA | |
| Fiber Bundles | 2.5 x 0.5 mm (0.10 x 0.02 in) Diameter, E-W Slot Arrangement |
| Sheathing | Stainless Steel Flexible Conduit 260°C (500°F) |
| Cable Length (Standard or Custom) | Custom Length (Select Below) |
| Custom Length | .91 m (36 in.) |