43G Glass Fiber Optic Cables

43GR-XDB25SL


Representative Rendering, Not The Actual Product

Fiber Optic Cable, Glass, Diffuse (Bifurcated Cable), Standard Bundle 3.2mm (0.125 in), Brass, 3.2 mm (0.125 in) Diameter, Randomized Arrangement, .91 m (36 in.)

Product Details

SENSING END DATA
Fiber MaterialGlass
Sensing ModeDiffuse (Bifurcated Cable)
Sensor CompatibilityFits sensors with 0.187in OD (4.6mm) apertures
Sensing End Tip StyleThreaded Tip
Tip StyleAxial
Tip Dimensions-mm(in)Standard Bundle 3.2mm (0.125 in)
Sensing End Tip and Nut MaterialBrass
FIBER CABLE DATA
Fiber Bundles3.2 mm (0.125 in) Diameter, Randomized Arrangement
SheathingStainless Steel Flexible Conduit 260°C (500°F)
Cable Length (Standard or Custom)Custom Length (Select Below)
Custom Length.91 m (36 in.)

Supporting Documentation and Downloads