
Fiber Optic Cable, Glass, Transmitted Beam (Individual Cable), Standard Bundle 9.7 x 0.8mm (0.382 x 0.032in) (E-W), Aluminum (block tips only), 9.7 x 0.8 mm (0.382 x 0.320 in) Diameter, .91 m (36 in.)
| SENSING END DATA | |
|---|---|
| Fiber Material | Glass |
| Sensing Mode | Transmitted Beam (Individual Cable) |
| Sensor Compatibility | Fits sensors with 0.187in OD (4.6mm) apertures |
| Sensing End Tip Style | Block Tip |
| Tip Style | Axial |
| Tip Dimensions-mm(in) | Standard Bundle 9.7 x 0.8mm (0.382 x 0.032in) (E-W) |
| Sensing End Tip and Nut Material | Aluminum (block tips only) |
| FIBER CABLE DATA | |
| Fiber Bundles | 9.7 x 0.8 mm (0.382 x 0.320 in) Diameter |
| Sheathing | Stainless Steel Flexible Conduit 260°C (500°F) |
| Cable Length (Standard or Custom) | Custom Length (Select Below) |
| Custom Length | .91 m (36 in.) |