
Fiber Optic Cable, Glass, Transmitted Beam (Individual Cable), Standard Bundle 0.3 x 6.35mm (0.012 x 0.25in) N-S slot, Aluminum (block tips only), 6.4 x 03 mm (0.25 x 0.012 in) Diameter, .91 m (36 in.)
| SENSING END DATA | |
|---|---|
| Fiber Material | Glass |
| Sensing Mode | Transmitted Beam (Individual Cable) |
| Sensor Compatibility | Fits sensors with 0.09in OD (2.2mm) apertures |
| Sensing End Tip Style | Block Tip |
| Tip Style | Axial |
| Tip Dimensions-mm(in) | Standard Bundle 0.3 x 6.35mm (0.012 x 0.25in) N-S slot |
| Sensing End Tip and Nut Material | Aluminum (block tips only) |
| FIBER CABLE DATA | |
| Fiber Bundles | 6.4 x 03 mm (0.25 x 0.012 in) Diameter |
| Sheathing | PVC 93°C (200°F) |
| Cable Length (Standard or Custom) | Custom Length (Select Below) |
| Custom Length | .91 m (36 in.) |