
Fiber Optic Cable, Glass, Transmitted Beam (Individual Cable), Standard Bundle 3.2mm (0.125in), Stainless Steel, 3.2 mm (0.125 in) Diameter, Randomized Arrangement, 4.88 m (192 in.)
| SENSING END DATA | |
|---|---|
| Fiber Material | Glass |
| Sensing Mode | Transmitted Beam (Individual Cable) |
| Sensor Compatibility | Fits sensors with 0.187in OD (4.6mm) apertures |
| Sensing End Tip Style | Ferruled Tip |
| Tip Style | Axial |
| Tip Dimensions-mm(in) | Standard Bundle 3.2mm (0.125in) |
| Sensing End Tip and Nut Material | Stainless Steel |
| FIBER CABLE DATA | |
| Fiber Bundles | 3.2 mm (0.125 in) Diameter, Randomized Arrangement |
| Sheathing | Stainless Steel Flexible Conduit 260°C (500°F) |
| Cable Length (Standard or Custom) | Custom Length (Select Below) |
| Custom Length | 4.88 m (192 in.) |