43G Glass Fiber Optic Cables

43GT-FIS25SL300


Representative Rendering, Not The Actual Product

Fiber Optic Cable, Glass, Transmitted Beam (Individual Cable), Standard Bundle 3.2mm (0.125in), Stainless Steel, 3.2 mm (0.125 in) Diameter, Randomized Arrangement, 7.62 m (300 in.)

Product Details

SENSING END DATA
Fiber MaterialGlass
Sensing ModeTransmitted Beam (Individual Cable)
Sensor CompatibilityFits sensors with 0.187in OD (4.6mm) apertures
Sensing End Tip StyleFerruled Tip
Tip StyleAngled
Tip Dimensions-mm(in)Standard Bundle 3.2mm (0.125in)
Sensing End Tip and Nut MaterialStainless Steel
FIBER CABLE DATA
Fiber Bundles3.2 mm (0.125 in) Diameter, Randomized Arrangement
SheathingStainless Steel Flexible Conduit 260°C (500°F)
Cable Length (Standard or Custom)Custom Length (Select Below)
Custom Length7.62 m (300 in.)

Supporting Documentation and Downloads