
Fiber Optic Cable, Glass, Transmitted Beam (Individual Cable), Standard Bundle 0.5 x 2.5mm (0.2 x 0.01in) N-S slot, Stainless Steel, 2.5 x 0.5 mm (0.10 x 0.02 in) Diameter, E-W Slot Arrangement, .91 m (36 in.)
| SENSING END DATA | |
|---|---|
| Fiber Material | Glass |
| Sensing Mode | Transmitted Beam (Individual Cable) |
| Sensor Compatibility | Fits sensors with 0.187in OD (4.6mm) apertures |
| Sensing End Tip Style | Ferruled Tip |
| Tip Style | Side view |
| Tip Dimensions-mm(in) | Standard Bundle 0.5 x 2.5mm (0.2 x 0.01in) N-S slot |
| Sensing End Tip and Nut Material | Stainless Steel |
| FIBER CABLE DATA | |
| Fiber Bundles | 2.5 x 0.5 mm (0.10 x 0.02 in) Diameter, E-W Slot Arrangement |
| Sheathing | Stainless Steel Flexible Conduit 260°C (500°F) |
| Cable Length (Standard or Custom) | Custom Length (Select Below) |
| Custom Length | .91 m (36 in.) |