43G Glass Fiber Optic Cables

43GT-FUS25SL120


Representative Rendering, Not The Actual Product

Fiber Optic Cable, Glass, Transmitted Beam (Individual Cable), Standard Bundle 3.2mm (0.125in), Stainless Steel, 3.2 mm (0.125 in) Diameter, Randomized Arrangement, 3.05 m (120 in.)

Product Details

SENSING END DATA
Fiber MaterialGlass
Sensing ModeTransmitted Beam (Individual Cable)
Sensor CompatibilityFits sensors with 0.187in OD (4.6mm) apertures
Sensing End Tip StyleFerruled Tip
Tip StyleAngled
Tip Dimensions-mm(in)Standard Bundle 3.2mm (0.125in)
Sensing End Tip and Nut MaterialStainless Steel
FIBER CABLE DATA
Fiber Bundles3.2 mm (0.125 in) Diameter, Randomized Arrangement
SheathingStainless Steel Flexible Conduit 260°C (500°F)
Cable Length (Standard or Custom)Custom Length (Select Below)
Custom Length3.05 m (120 in.)

Supporting Documentation and Downloads