43G Glass Fiber Optic Cables

43GT-MHS15SL


Representative Rendering, Not The Actual Product

Fiber Optic Cable, Glass, Transmitted Beam (Individual Cable), Standard Bundle 1.6mm (0.062in), Stainless Steel, 1.6 mm (0.062 in) Diameter, Randomized Arrangement, .91 m (36 in.)

Product Details

SENSING END DATA
Fiber MaterialGlass
Sensing ModeTransmitted Beam (Individual Cable)
Sensor CompatibilityFits sensors with 0.187in OD (4.6mm) apertures
Sensing End Tip StyleFerruled Tip
Tip StyleAxial
Tip Dimensions-mm(in)Standard Bundle 1.6mm (0.062in)
Sensing End Tip and Nut MaterialStainless Steel
FIBER CABLE DATA
Fiber Bundles1.6 mm (0.062 in) Diameter, Randomized Arrangement
SheathingStainless Steel Flexible Conduit 260°C (500°F)
Cable Length (Standard or Custom)Custom Length (Select Below)
Custom Length.91 m (36 in.)

Supporting Documentation and Downloads