
Fiber Optic Cable, Plastic, Diffuse (Bifurcated Cable), Standard Bundle 0.5mm, Stainless Steel, 1.0 mm Diameter, Pair Zipped Arrangement, 1.93 m (78 in.)
| SENSING END DATA | |
|---|---|
| Fiber Material | Plastic |
| Sensing Mode | Diffuse (Bifurcated Cable) |
| Sensor Compatibility | Fits miniature aperture sensors with required adaptor |
| Sensing End Tip Style | Threaded Tip |
| Tip Style | Axial |
| Tip Dimensions-mm(in) | Standard Bundle 0.5mm |
| Sensing End Tip and Nut Material | Stainless Steel |
| FIBER CABLE DATA | |
| Fiber Bundles | 1.0 mm Diameter, Pair Zipped Arrangement |
| Sheathing | Zipped Plastic |
| Cable Length (Standard or Custom) | 1.93 m (78 in.) Standard Length |