
Fiber Optic Cable, Plastic, Diffuse (Bifurcated Cable), Standard Bundle 1.5mm, Stainless Steel, 1.5 mm Diameter, Pair Arrangement, 4.57 m (180 in.)
| SENSING END DATA | |
|---|---|
| Fiber Material | Plastic |
| Sensing Mode | Diffuse (Bifurcated Cable) |
| Sensor Compatibility | Fits sensors with 0.09in OD (2.2mm) apertures |
| Sensing End Tip Style | Threaded Tip |
| Tip Style | Axial |
| Tip Dimensions-mm(in) | Standard Bundle 1.5mm |
| Sensing End Tip and Nut Material | Stainless Steel |
| FIBER CABLE DATA | |
| Fiber Bundles | 1.5 mm Diameter, Pair Arrangement |
| Sheathing | Polyethylene 70°C (158°F) |
| Cable Length (Standard or Custom) | Custom Length (Select Below) |
| Custom Length | 4.57 m (180 in.) |