
Fiber Optic Cable, Plastic, Transmitted Beam (Individual Cable), Standard Bundle 0.5mm, Stainless Steel, 0.50 mm Diameter, Single Arrangement, 1.93 m (78 in.)
| SENSING END DATA | |
|---|---|
| Fiber Material | Plastic |
| Sensing Mode | Transmitted Beam (Individual Cable) |
| Sensor Compatibility | Fits miniature aperture sensors with required adaptor |
| Sensing End Tip Style | Threaded Tip |
| Tip Style | Axial |
| Tip Dimensions-mm(in) | Standard Bundle 0.5mm |
| Sensing End Tip and Nut Material | Stainless Steel |
| FIBER CABLE DATA | |
| Fiber Bundles | 0.50 mm Diameter, Single Arrangement |
| Sheathing | Polyethylene 70°C (158°F) |
| Cable Length (Standard or Custom) | 1.93 m (78 in.) Standard Length |